Solicap M FTC53

Product picture of: Solicap M FTC53

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive Solid

  • Characteristic / Application

    Fully / partly isolated rope probe for heavy bulk solids with protection measures
    Simple calibration
    Suitable for abrasive media

  • Specialities

    Inactive length

  • Supply / Communication

    DC PNP 10V ... 55 V
    Relay SPDT: 21V ... 253V AC / 20 ... 125V DC
    2-wire AC 21V ... 253V
    PFM
    3-wire

  • Ambient temperature

    -20 °C ... + 60 °C

  • Process temperature

    -20 °C ... + 120 °C

  • Process pressure absolute / max. overpressure limit

    Pressure less

  • Main wetted parts

    PA, PVC, Polyolefin, 316TI

  • Max. tensile strength

    60 kN

  • Process connection

    G1 1/2 A

  • Sensor length

    0,5 .... 22 m
    Screening: 0,1m ... 2m

  • Communication

    DC PNP
    Relay SPDT
    2-wire AC
    PFM
    3-wire

  • Certificates / Approvals

    ATEX

  • Components

    Transmitter
    3-wire: FTC325
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI56

  • Application limits

    DK min 2,5

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Predecessor

  • Successor