High temperature probe T12656

Product picture of: High temperature probe T12656

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive Solid

  • Characteristic / Application

    Partly isolated rod probe / rope probe for very high temperatures and high pressures
    Simple calibration
    Suitable for abrasive media
    Very robust design

  • Specialities

    Inactive length

  • Supply / Communication

    PFM
    3-wire

  • Ambient temperature

    -20 °C ... 60 °C
    (-4 °F ... 140 °F)

  • Process temperature

    -20 °C ... 400 °C
    (-4 °F ... 752 °F)

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 10 bar
    (Vacuum ... 145 psi)

  • Main wetted parts

    Ceramic, 316Ti

  • Max. tensile strength

    Rope: 20 kN

  • Process connection

    Flange DN

  • Sensor length

    Rope: 0.5 ... 22m
    (1.6 ... 72ft)
    Sword: 0.2m ... 1m
    (0.6 ... 3.3ft)
    Inactive length: 0.2m ... 1m
    (0.6 ... 3.3ft)

  • Communication

    PFM
    3-wire

  • Certificates / Approvals

    ATEX

  • Components

    Transmitter
    3-wire: FTC325
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI77

  • Application limits

    DK min 1,9

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor