High temperature probe T12892

Product picture of: High temperature probe T12892

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive Solid

  • Characteristic / Application

    Partly isolated rod probe / rope probe for very high temperatures and high pressures
    Simple calibration
    Suitable for abrasive media

  • Specialities

    Inactive length

  • Supply / Communication

    PFM
    3-wire

  • Ambient temperature

    -20 °C ... + 60 °C

  • Process temperature

    -20 °C ... + 400 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 10 bar

  • Main wetted parts

    Ceramic, 316TI

  • Max. tensile strength

    Rope: 7,3 kN

  • Process connection

    R1 1/2"

  • Sensor length

    Rope: 0,5 ... 20m
    Sword: 0,2m bis 1,0m
    Inactive length: 0,4m ... 1m

  • Communication

    PFM
    3-wire

  • Certificates / Approvals

    ATEX

  • Components

    Transmitter
    3-wire: FTC325
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI77

  • Application limits

    DK min 1,9

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Predecessor

  • Successor