Omnigrad M TSC110S

Product picture of: Omnigrad M TSC110S

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Thermocouple

  • Characteristic / Application

    Process industry, straight tip

  • Thermowell / protection tube

    Included, fabricated

  • Insert / probe

    M.I. cable replaceable

  • Process connection

    Thread: G1/2"

  • Operating temperature range

    K: -40...1100°C
    J: -40...750°C

  • Max. process pressure (static)

    50 bar

  • Accuracy

    Class 2

  • Response time

    t50 = 27 s
    t90 = 70 s

  • Integration head transmitter

    PCP 4...20 mA, HART, PROFIBUS-PA

  • Successor

    TC10 avail. March 2004

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor