Transmitter FTC420N

Product picture of: Transmitter FTC420N

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive Solid

  • Characteristic / Application

    Level instrument, limit control unit Measuring principle: capacitive Input: 1-channel, 3-wire analogue EC61Z Output: relay, potential-free contacts 50mm for rail mounting EN50022-35, IP40

  • Specialities

    Min / Max - changeover

  • Supply / Communication

    24V ... 253V AC
    20V ... 30V DC

  • Ambient temperature

    -20 °C ... 50 °C Serial montage

  • Communication

    1 Relay

  • Successor

    FTC325

  • Measuring principle

    Capacitive Solid

  • Characteristic / Application

    Level instrument, limit control unit Measuring principle: capacitive Input: 1-channel, 3-wire analogue EC61Z Output: relay, potential-free contacts 50mm for rail mounting EN50022-35, IP40

  • Specialities

    Min / Max - changeover

  • Supply / Communication

    24V ... 253V AC
    20V ... 30V DC

  • Ambient temperature

    -20 °C ... 50 °C Serial montage

  • Communication

    1 Relay

  • Successor

    FTC325

  • Predecessor

  • Successor