Micropilot FMR130

Product picture of: Micropilot FMR130

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Level radar

  • Characteristic / Application

    4-wire technology for large measuring range

  • Supply / Communication

    4-wire (HART/RS 485)

  • Frequency

    ~6 GHz

  • Accuracy

    +/-10 mm

  • Process temperature

    -40°C ... 250°C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 64 bar

  • Main wetted parts

    316 Ti, Alloy C4, enamel

  • Process connection

    DN 150 ... DN 250
    6" ... 10"

  • Application

  • Max. measurement distance

    35 m

  • https://portal.endress.com/picpool/sft/prodcont/technicalinfo/Radar_Mediengruppe_en.jpg https://portal.endress.com/picpool/sft/prodcont/technicalinfo/Radar_not_selected_FMR130_en.jpg
  • Communication

    4 ... 20 mA HART
    Relay

  • Certificates / Approvals

    ATEX
    FM
    CSA
    TIIS
    GL marine

  • Options

    DN80/DN100 for Bypass/Stillingwell

  • Application limits

    Maximum measuring range is dependent on the tank form and/or application

    Nozzle diameter < DN150 / 6":
    FMR 131
    Use the antenna extension

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Predecessor