Silopilot FMM760

Product picture of: Silopilot FMM760

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Electromechanical

  • Characteristic / Application

    Not affected by characteristics of solid medium
    Measuring range: 70m

  • Supply / Communication

    2-phase AC
    3-phase AC

  • Ambient temperature

    -30 °C ... +60 °C

  • Process temperature

    -30 °C ... +150 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum...3 bar

  • Main wetted parts

    SS316

  • Process connection

    Flange DN100 4"

  • Blocking distance

    Top: 500mm

  • Max. measurement distance

    70m

  • Communication

    Meter impulses
    4 ... 20 mA (ZAD423)

  • Components

    ZAD 423

  • Successor

    FMM50

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Predecessor

  • Successor