Cerabar S PMP635

Product picture of: Cerabar S PMP635

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Absolute and gauge pressure

  • Characteristic

    Digital pressure transmitter with diaphragm seal
    Safety by funcion monitoring, modular transmitter design

  • Supply voltage

    4...20mA HART:
    11,5...45V DC
    Ex ia: 11,5...30V DC
    Ex d[ia]: 13...30V DC
    PROFIBUS PA /
    FOUNDATION Fieldbus:
    9...32V DC
    Ex ia: 9...24V DC

  • Reference Accuracy

    0,2%

  • Long term stability

    0,1% of URL/year

  • Process temperature

    -40°C...350°C

  • Ambient temperature

    -40°C...85°C

  • Measuring cell

    1bar...400bar

  • Max. Turn down

    max. 20:1 recommended

  • Max. overpressure limit

    600bar

  • Process connection

    Threads
    Flanges (DIN, ASME)

  • Communication

    4..20mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX
    FM
    CSA
    TIIS
    SIL
    NACE
    EN10204-3.1

  • Successor

    PMP75

  • Measuring principle

    Absolute and gauge pressure

  • Characteristic / Application

    Digital pressure transmitter with diaphragm seal
    Safety by funcion monitoring, modular transmitter design

  • Supply / Communication

    4...20mA HART:
    11,5...45V DC
    Ex ia: 11,5...30V DC
    Ex d[ia]: 13...30V DC
    PROFIBUS PA /
    FOUNDATION Fieldbus:
    9...32V DC
    Ex ia: 9...24V DC

  • Accuracy

    0,2%

  • Long term stability

    0,1% of URL/year

  • Ambient temperature

    -40°C...85°C

  • Process temperature

    -40°C...350°C

  • Process pressure absolute / max. overpressure limit

    600bar

  • Pressure measuring range

    1bar...400bar

  • Main wetted parts

    Alloy C
    316L
    Tantal
    PTFE-Foil

  • Process connection

    Threads
    Flanges (DIN, ASME)

  • Max. measurement distance

    4000m H2O

  • Communication

    4 ... 20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX
    FM
    CSA
    TIIS
    SIL
    NACE
    EN10204-3.1

  • Options

    digital display
    SS- or Aluminumhousing

  • Successor

    PMP75

  • Application limits

    Changing density

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Predecessor

  • Successor