Silometer FMC661

Product picture of: Silometer FMC661

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Field housing
    Rackbus

  • Specialities

    An additional switch limit device for DK-Compensation can be attached

  • Supply / Communication

    20V ... 253V AC
    16V ... 60V DC

  • Ambient temperature

    -20 °C ... 60 °C

  • Communication

    0/4 ... 20mA
    1 Alarm-Relais
    4 Grenzwert-Relais
    Rackbus

  • Certificates / Approvals

    ATEX
    FM
    CSA

  • Options

    Also suitable for hydrostatic applications

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification