Multicap T DC12TE

Product picture of: Multicap T DC12TE

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully/partly insulated rod probe with 3/4" Processconnection, suitable for heavy process condition
    T: Standard application
    E: European Certificate (EEx d, EEx ia)

  • Specialities

    Interface measurement, Foam detection

  • Supply / Communication

    HART
    PROFIBUS PA
    3-wire
    PFM

  • Linearity error for conductive liquids

    < 1% at 1m

  • Ambient temperature

    Standard:
    -40 °C ... 70 °C
    With separate housing:
    -50°C ... 120 °C

  • Process temperature

    -80 °C ... 200 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 25 bar

  • Main wetted parts

    Insulation material: PTFE, PFA, PE
    316L

  • Process connection

    G 3/4A, G 1A /NPT 3/4", NPT 1"
    Flange ab DN25.../ASME 1".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling

  • Sensor length

    Total length of probe 3 m

  • Max. measurement distance

    0.1 m ... 3.0 m

  • Communication

    HART
    PROFIBUS PA
    3-wire
    PFM

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    Separate housing (HTC)

  • Components

    Transmitter
    3-wire: FMC420
    PFM: FMX570, FMC671Z, FMC661

  • Successor

    FMI51

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully/partly insulated rod probe with 3/4" Processconnection, suitable for heavy process condition
    T: Standard application
    E: European Certificate (EEx d, EEx ia)

  • Specialities

    Interface measurement, Foam detection

  • Supply / Communication

    3-wire
    PFM

  • Ambient temperature

    Standard:
    -40 °C ... 70 °C
    With separate housing:
    -50°C ... 120 °C

  • Process temperature

    -80 °C ... 200 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 25 bar

  • Main wetted parts

    Insulation material: PTFE, PFA, PE
    316L

  • Process connection

    G 3/4A, G 1A /NPT 3/4", NPT 1"
    Flange from DN25.../ASME 1".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling

  • Sensor length

    Total length of probe 3 m

  • Communication

    3-wire
    PFM

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    Separate housing (HTC)

  • Components

    Transmitter
    3-wire: FTC325
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI51

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
    • Order code

      Phase out spares

    • Order code

      Phase out repairs

    • Order code
    • Order code 014850-0007

      O-ring 73,0 x 3,0 MVQ 50

    • Order code 52008495

      Sealing set EPDM 73.0x3.0, 10 pieces

      Usage: cover.

    • Order code 918709-0020

      Cover F3/T3 (M94) Alu, coated

      Material: Aluminium, coated. Ex e / non Ex.

    • Order code 942174-0010

      Cover F6 Alu, coated, high

      Usage: housing F6 aluminium.

    • Order code 942175-0000

      Cover F10 (M76) high, PBT

      Usage: housing F10 Polyester.

    • Order code 015238-0000

      O-ring 88,0 x 3,0 NBR 70 +PTFE

    • Order code 014850-0000

      O-ring 73,0 x 3,0 EPDM 60 +PTFE

      Usage: housing cover F6/F10, terminal compartment cover T3.

    • Order code 52014048

      Sealing ring G1, 33x39 FA, 5 pcs.

      Process gasket DIN7603-A. Usage: process connection, FMI51/FMI52, FTI51/FTI52, FTI55, FTL31/FTL33, FTW23/FTW33, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, Sliding sleeve G1 316L (52003663), 316L, 3.1 (52011880), AlloyC22, 3.1 (71118691), FTL51, FTL71, FTL81, AlloyC22 (52003664), FTL51, FTL71.

  • Successor