Soliphant T FTM260

Product picture of: Soliphant T FTM260

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Vibration Solids

  • Characteristic / Application

    Level limit switch for fine grained solids
    Fork sensor
    Universal
    No calibration required
    Not affected by build up
    Robust
    Switch value visible from outside
    Compact

  • Supply / Communication

    AC 2-wire
    DC PNP 2-wire
    230V AC / 19V...200V DC 1 relay contact

  • Ambient temperature

    -40°C...+70°C

  • Process temperature

    -40°C...+150°C

  • Process pressure absolute / max. overpressure limit

    Vacuum...16bar

  • Min. density of medium

    100g/l

  • Main wetted parts

    304 / 316Ti

  • Process connection

    Thread
    1 1/2" DIN2999
    1 1/2" NPT

  • Sensor length

    216mm

  • Communication

    DPDT relay
    DC PNP max 350 mA

  • Successor

    FTM50

  • Application limits

    Grain size: max 10 mm

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor