Multicap DC16TAS

Product picture of: Multicap DC16TAS

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive Liquid

  • Characteristic / Application

    Partly insulated rod probe, suitable for storage and buffer tanks
    T: Standard application
    A: North America Certificate (IS,XP)
    S: Additional safety feature

  • Specialities

    Foam detection

  • Supply / Communication

    3-wire
    PFM

  • Ambient temperature

    Standard:
    -40 °F ... 160 °F
    With separate housing:
    -80 °F ... 250 °F

  • Process temperature

    -60 °F ... 390 °F

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 360 psi

  • Main wetted parts

    Insulation material: PTFE
    316L

  • Process connection

    G 3/4A, G 1A /NPT 3/4", NPT 1"
    Flange from DN25.../ASME 1".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling

  • Sensor length

    Total length of probe 3 m
    Inactive length: max. 1,5m

  • Communication

    3-wire
    PFM

  • Certificates / Approvals

    FM
    CSA

  • Options

    Separate housing (HTC), Inactive length, Build-up compensation

  • Components

    Transmitter
    3-wire: FTC325
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI51

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor