Multicap T DC21TES

Product picture of: Multicap T DC21TES

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated rope probe, suitable for storage and buffer tanks
    T: Standard application
    E: European Certificate (EEx d, EEx ia)
    S: Additional safety feature

  • Specialities

    Foam detection

  • Supply / Communication

    HART
    PROFIBUS PA
    3-Draht
    PFM

  • Linearity error for conductive liquids

    < 1% bei 1m

  • Ambient temperature

    Standard:
    -40 °C ... 70 °C
    With separate housing:
    -50 °C ... 120 °C

  • Process temperature

    -50 °C ... 200 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 25 bar

  • Main wetted parts

    Insulation material: FEP
    316L

  • Process connection

    G 3/4A, G 1A /NPT 3/4", NPT 1"
    Flange from DN25.../ASME 1".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling

  • Sensor length

    Total length of probe 20m
    Inactive length max 0,1m ... 1,5m

  • Max. measurement distance

    0.45 m ... 20.0 m

  • Communication

    HART
    PROFIBUS PA
    3-wire
    PFM

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    Separate housing (HTC), Inactive length

  • Components

    Transmitter
    3-Draht: FMC420
    PFM: FMX570, FMC671Z, FMC661

  • Successor

    FMI52

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated rope probe, suitable for storage and buffer tanks
    T: Standard application
    E: European Certificate (EEx d, EEx ia)
    S: Additional safety feature

  • Specialities

    Foam detection

  • Supply / Communication

    3-wire
    PFM

  • Ambient temperature

    Standard:
    -40 °C ... 70 °C
    With separate housing:
    -50 °C ... 120 °C

  • Process temperature

    -50 °C ... 200 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 25 bar

  • Main wetted parts

    Insulation material: FEP
    316L

  • Process connection

    G 3/4A, G 1A /NPT 3/4", NPT 1"
    Flange from DN25.../ASME 1".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling

  • Sensor length

    Total length of probe 20m
    Inactive length max 0,1m ... 1,5m

  • Communication

    3-wire
    PFM

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    Separate housing (HTC), Inactive length, Active build-up compensation

  • Components

    Transmitter
    3-wire: FTC325
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI52

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor