Condumax CLS21

Product picture of: Condumax CLS21

Conductivity 2-electrode sensor.
Application: medium/high conductivity.
Water treatment, phase separation.
Process temperature max. 135C.
Process pressure max. 16 bar (20oC).
ATEX II 1G EEx ia IIC T3/T4/T6 / FM.
Materials: graphite, titanium, PES.
Quality certificate calibration.

Features and specifications

Back

Details

  • Measuring principle

    Conductive

  • Application

    Water, waste water, process, media separation, industrial water.

  • Characteristic

    2-electrode system for application in the middle application range.

  • Measurement range

    k=1: 10,0 µS/cm - 20,0 mS/cm

  • Measuring principle

    Conductive conductivity cell with graphite electrodes for applications in the middle range.

  • Design

    2-electrode system with parallel arranged electrodes

  • Material

    Cell shaft: PES
    Electrodes: graphite

  • Dimension

    Diameter: 24 mm
    (0.936 inch)
    Length: 61 mm
    2.37 inch)

  • Process temperature

    max. 135°C
    (max. 275°F)

  • Process pressure

    max. 16 bar at 20°С
    (max. 232psi at 68°F)

  • Temperature sensor

    Optional with integrated Pt100 or PTC temperature sensor.

  • Ex certification

    ATEX

  • Connection

    Process connection: DN25, DN40, G1", Cable: 4-pole connector with thread Pg9 or fixed cable.

  • Ingres protection

    IP65 (connector)IP67 (fixed cable)

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification