Omnigrad S TST264

Product picture of: Omnigrad S TST264

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    Bulk chemical and oil & gas industry

  • Thermowell / protection tube

    To be ordered separately

  • Insert / probe

    M.I. cable replaceable

  • Process connection

    Thread to thermowell: 1/2" NPT

  • Operating temperature range

    -50...400°C

  • Max. process pressure (static)

    Depends on thermowell

  • Accuracy

    Class A or B

  • Response time

    t50 = 3.5 s
    t90 = 8 s

  • Integration head transmitter

    PCP 4...20 mA, HART, PROFIBUS-PA

  • Ex - approvals

    Atex II

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor