Silometer FMC671Z

Product picture of: Silometer FMC671Z

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive

  • Characteristic / Application

    19" Racksyscarte 7TE
    Rackbus
    PFM

  • Specialities

    An additional switch limit device for DK-Compensation can be attached.

  • Supply / Communication

    20V ... 30V DC

  • Ambient temperature

    0 °C ... 70 °C

  • Communication

    0/4 ... 20mA
    0/2 ... 10V
    2 Grenzwert-Relais
    1 Alarm-Relais
    Rackbus

  • Certificates / Approvals

    ATEX
    CSA
    WHG

  • Options

    Also suitable for hydrostatic applications

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification