Multicap DC11EN

Product picture of: Multicap DC11EN

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated rod probe for high pressure and high temperature, suitable for heavy process condition
    E: European Certificate (EEx d, EEx ia)
    N: No additional safety feature

  • Specialities

    Interface measurement, Foam detection

  • Supply / Communication

    PFM

  • Ambient temperature

    Standard:
    -40 °C ... 70 °C
    With separate housing:
    -50°C ... 140 °C

  • Process temperature

    -80 °C... 200 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 100 bar

  • Main wetted parts

    Insulation material: PTFE, PFA, FEP
    316TI

  • Process connection

    G1 1/2" /NPT1 1/2"
    Flange from DN50.../ASME 2".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling

  • Sensor length

    Total length of probe 4 m

  • Communication

    PFM

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    Ground tube, Separate housing (HTC)

  • Components

    Transmitter
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI51

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated rod probe for high pressure and high temperature, suitable for heavy process condition
    E: European Certificate (EEx d, EEx ia)
    N: No additional safety feature

  • Specialities

    Interface measurement, Foam detection

  • Supply / Communication

    HART
    PROFIBUS PA
    PFM

  • Linearity error for conductive liquids

    < 1% at 1m

  • Ambient temperature

    Standard: -40 °C ... 70 °C
    With separate housing: -50°C ... 140 °C

  • Process temperature

    -80 °C... 200 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 100 bar

  • Main wetted parts

    Insulation material: PTFE, PFA, FEP
    316TI

  • Process connection

    G1 1/2" /NPT1 1/2"
    Flange ab DN50.../ASME 2".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling

  • Sensor length

    Total length of probe 4 m

  • Max. measurement distance

    0,1 m ... 4 m

  • Communication

    HART
    PROFIBUS PA
    PFM

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    Ground tube, Separate housing (HTC)

  • Components

    Transmitter
    PFM: FMX570, FMC671Z, FMC661

  • Successor

    FMI51

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
    • Order code

      Phase out spares

    • Order code

      Phase out repairs

    • Order code
    • Order code 915653-0011

      Distance ring (star), 15x37, (PFA

      Distance holder. Usage: DC11/16.

    • Order code 52014047

      Sealing ring G1-1/2, 48x55 FA, 5 pcs.

      Process gasket DIN7603-A. Usage: process connection, FMI21, FMI51/FMI52, FTI51/FTI52, FTI55, FTW31/FTW32, FMP51/FMP57, FMR60/FMR62/FMR67, Sliding sleeve G1-1/2 316L (52003665), 316L,3.1 (52011882), FTL51, FTL71,FTL81, AlloyC4 (52003666), FTL51, FTL71.

  • Successor