Multicap DC16AN

Product picture of: Multicap DC16AN

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive Liquid

  • Characteristic / Application

    Partly insulated rod probe for high pressure and high temperature, suitable for heavy process condition.
    A: North America Certificate (IS,XP)
    N: No additional safety feature

  • Specialities

    Interface measurement, Foam detection

  • Supply / Communication

    PFM

  • Ambient temperature

    Standard:
    -40 °F ... 160 °F
    With separate housing:
    -80 °F ... 280 °F

  • Process temperature

    -110 °F ... 390 °F

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 1450 psi

  • Main wetted parts

    Insulation material: PTFE, PFA, FEP
    316TI

  • Process connection

    NPT1 1/2"
    Flange from DN50.../ASME 2".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852

  • Sensor length

    Total length of probe 160 inch

  • Communication

    PFM

  • Certificates / Approvals

    FM
    CSA

  • Options

    Ground tube, Separate housing (HTC)

  • Components

    Transmitter
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI51

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor