Tunable diode laser absorption spectroscopy (TDLAS)
Optimize plant safety and availability. Tunable diode laser absorption spectroscopy (TDLAS) rapidly and reliably measures concentrations in process gas streams in real time.
TDLAS
Concentration
Cell Pressure
Cell Temperature
IECEx / ATEX / CNEx / KCs / CCOE / JPNEx Zone 1
SS2100i gas analyzers accurately measure trace gas components (H2O, CO2, and H2S) using tunable diode laser absorption spectroscopy (TDLAS) technology. The analyzers require little maintenance and do not need recalibration or periodic replacement parts. SS2100i gas analyzers are certified for ATEX/IECEx Zone 1.
Gas analysis: ppb level measurement of H2O, ppm level measurement of H2O, H2S, and CO2, and % level measurement of H2S and CO2
Natural gas: production, storage, transportation, distribution
Refinery: hydrogen recycle, catalytic reforming, flaring, cracking
Gas processing: fractionation, sour/acid gas removal
LNG: liquefication, custody transfer
Petrochemical: cracking, caustic wash tower
Biomethane: custody transfer measurements of CO2, H2S, H2O
Accurate, real-time measurements not hampered by wet-up (absorption) or dry-down (desorption)
Virtually maintenance free and reliable in harsh environments
Dependable with greater repeatability than surface-based sensors with NIST-traceable calibration
Analog and serial outputs for remote monitoring
Low cost of ownership, no consumables
Available for the following measurements: H2O, CO2, H2S
ATEX/IECEx Zone 1 certified
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 01/2024 |
System design and specifications for the SS2100i-1 TDLAS Gas Analyzer
| EN | |||
|
18/01/2024
|
|
|
|
Language: |
English |
|
Version: |
18/01/2024 |
|
File size: |
372.3 KB |
|
File name: |
TI01669CEN_0223.pdf |
|
English version - 12/2021 |
Product root: SS2100I- Region: International (IECEx) Approval agency: CML Protection: Ex d
|
Language: |
English |
|
Version: |
13/12/2021 |
|
File size: |
495.4 KB |
|
File name: |
IECEx CML 21.0155X Iss. 0 signed.pdf |
System design and specifications for the SS2100i-1 TDLAS Gas Analyzer
| EN | |||
|
18/01/2024
|
|
|
|
Language: |
English |
|
Version: |
18/01/2024 |
|
File size: |
372.3 KB |
|
File name: |
TI01669CEN_0223.pdf |
System design and specification for the SS2100i-2 TDLAS Gas Analyzer
| EN | |||
|
19/01/2024
|
|
|
|
Language: |
English |
|
Version: |
19/01/2024 |
|
File size: |
425.6 KB |
|
File name: |
TI01670CEN_0223.pdf |
Commissioning, operation, and maintenance details for the
SS2100i-2 TDLAS gas analyzer
| EN | |||
|
26/06/2024
|
|
|
|
Language: |
English |
|
Version: |
26/06/2024 |
|
File size: |
6.5 MB |
|
File name: |
BA02197CEN_0324.pdf |
Commissioning, operation, and maintenance details for the
SS2100-series TDLAS Gas Analyzer Sample Conditioning System
| EN | |||
|
21/02/2024
|
|
|
|
Language: |
English |
|
Version: |
21/02/2024 |
|
File size: |
1.3 MB |
|
File name: |
BA02337CEN_0123.pdf |
Operation and maintenance details for TDLAS gas analyzer
measurement cells
| EN | |||
|
02/08/2024
|
|
|
|
Language: |
English |
|
Version: |
02/08/2024 |
|
File size: |
1.3 MB |
|
File name: |
BA02188CEN_0224.pdf |
Commissioning, operation and maintenance details for the SS2100i-1
TDLAS Gas Analyzer
| EN | |||
|
17/03/2023
|
|
|
|
Language: |
English |
|
Version: |
17/03/2023 |
|
File size: |
4.5 MB |
|
File name: |
BA02189CEN_0223.pdf |
Expert-level description and operational information
for device parameters
| EN | |||
|
15/10/2024
|
|
|
|
|
17/09/2021
|
|
|
|
Language: |
English |
|
Version: |
15/10/2024 |
|
File size: |
2.5 MB |
|
File name: |
GP01177CEN_0224.pdf |
Expert-level description and operational information for
device parameters
| EN | |||
|
15/10/2024
|
|
|
|
Language: |
English |
|
Version: |
15/10/2024 |
|
File size: |
2.6 MB |
|
File name: |
GP01180CEN_0224.pdf |
Instructions for cleaning the 0.1 m, 0.8 m, 8 m/28 m
measurement cell mirror for multiple TDLAS gas analyzers
| EN | |||
|
29/07/2024
|
|
|
|
Language: |
English |
|
Version: |
29/07/2024 |
|
File size: |
382 KB |
|
File name: |
EA01381CEN_0224.pdf |
ATEX/IECEx/UKEX: Zone 1
| EN | |||
|
17/03/2023
|
|
|
|
Language: |
English |
|
Version: |
17/03/2023 |
|
File size: |
1 MB |
|
File name: |
XA02687CEN_0323.pdf |