Tunable diode laser absorption spectroscopy (TDLAS)
Optimize plant safety and availability. Tunable diode laser absorption spectroscopy (TDLAS) rapidly and reliably measures concentrations in process gas streams in real time.
TDLAS
Concentration
Cell Pressure
Cell Temperature
CSA Class I, Division 2
CSA Class I, Zone 2
Using patented tunable diode laser absorption spectroscopy (TDLAS) technology, the SS2100 gas analyzer measures specific gases (H2O, CO2, and H2S) with precision while avoiding interferences that are common with traditional infrared analyzers. The SS2100 analyzer requires little maintenance and does not need recalibration or periodic replacement parts.
Gas analysis: ppb level measurement of H2O, ppm level measurement of H2O, H2S, and CO2, and percent (%) level measurement of H2S and CO2
Natural gas: production, storage, transportation, distribution
Refinery: hydrogen recycle, catalytic reforming, flaring, cracking
Gas processing: fractionation, sour/acid gas removal
LNG: liquefication, custody transfer
Petrochemical: cracking, caustic wash tower
CCUS: measure trace H2S and H2O in 100% CO2
Accurate, real-time measurements
Low cost of ownership, no consumables and virtually maintenance-free and reliable in harsh environments
Available to measure up to 3 analytes in one unit (2-packs or 3-packs)
Provides measurements not hampered by wet-up (absorption) or dry-down (desorption)
Dependable with greater repeatability than surface-based sensors
Analog and serial outputs for remote monitoring
Available for following measurements: H2O, CO2, H2S
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 12/2024 |
An overview brochure about process analysis solutions offered by the Endress+Hauser Process Analyzer Support team in Europe, including Raman spectroscopy, TDLAS, and QF technology-based solutions.
|
Language: |
English |
|
Version: |
10/12/2024 |
|
File size: |
13.4 MB |
|
File name: |
CP01595CEN_0124.pdf |
|
English version - 03/2025 |
System design and specifications for the SS2100 TDLAS Gas Analyzer
| EN | |||
|
04/03/2025
|
|
|
|
|
19/01/2024
|
|
|
|
Language: |
English |
|
Version: |
04/03/2025 |
|
File size: |
634.5 KB |
|
File name: |
TI01667CEN_0325.pdf |
System design and specifications for the SS2100 TDLAS Gas Analyzer
| EN | |||
|
04/03/2025
|
|
|
|
|
19/01/2024
|
|
|
|
Language: |
English |
|
Version: |
04/03/2025 |
|
File size: |
634.5 KB |
|
File name: |
TI01667CEN_0325.pdf |
Commissioning, operation, and maintenance details for the
SS2100-series TDLAS Gas Analyzer Sample Conditioning System
| EN | |||
|
21/02/2024
|
|
|
|
Language: |
English |
|
Version: |
21/02/2024 |
|
File size: |
1.3 MB |
|
File name: |
BA02337CEN_0123.pdf |
Commission, operation, and maintenance details for the
SS2100 TDLAS Gas Analyzer
|
Language: |
English |
|
Version: |
26/06/2023 |
|
File size: |
10.3 MB |
|
File name: |
BA02281CEN_0123.pdf |
Operation and maintenance details for TDLAS gas analyzer
measurement cells
| EN | |||
|
02/08/2024
|
|
|
|
Language: |
English |
|
Version: |
02/08/2024 |
|
File size: |
1.3 MB |
|
File name: |
BA02188CEN_0224.pdf |
Expert-level description and operational information
for device parameters
| EN | |||
|
15/10/2024
|
|
|
|
|
17/09/2021
|
|
|
|
Language: |
English |
|
Version: |
15/10/2024 |
|
File size: |
2.5 MB |
|
File name: |
GP01177CEN_0224.pdf |
Expert-level description and operational information for
device parameters
| EN | |||
|
15/10/2024
|
|
|
|
Language: |
English |
|
Version: |
15/10/2024 |
|
File size: |
2.6 MB |
|
File name: |
GP01180CEN_0224.pdf |
Expert-level description and operational information for
device parameters
|
Language: |
English |
|
Version: |
02/08/2024 |
|
File size: |
2.1 MB |
|
File name: |
GP01181CEN_0224.pdf |
Instructions for cleaning the 0.1 m, 0.8 m, 8 m/28 m
measurement cell mirror for multiple TDLAS gas analyzers
| EN | |||
|
29/07/2024
|
|
|
|
Language: |
English |
|
Version: |
29/07/2024 |
|
File size: |
382 KB |
|
File name: |
EA01381CEN_0224.pdf |
Safety Instructions for the SS2100 2-Pack, 3-Pack TDLAS Gas Analyzer
| EN | |||
|
02/02/2026
|
|
|
|
|
01/10/2025
|
|
|
|
|
08/10/2021
|
|
|
|
Language: |
English |
|
Version: |
02/02/2026 |
|
File size: |
2.4 MB |
|
File name: |
XA02751CEN_0326.pdf |
Safety Instructions for the SS2100 TDLAS Gas Analyzer
| EN | |||
|
22/10/2024
|
|
|
|
Language: |
English |
|
Version: |
22/10/2024 |
|
File size: |
1.4 MB |
|
File name: |
XA02750CEN_0324.pdf |